??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22630.0670 Locating Pin
HELP_VARIABLE
Company
Halder
Description
EH 22630. - Straight pins with ball end / flat-faced ball, not stepped
Bill of material
22630.0670 Locating Pin
BESTNR
Ref. No.
22630.0670
MAT
Material
Stainless Steel
AUS
Version
with ball end, flattened, not stepped
D1
g6
10 mm
D2
n6
10 mm
D3
-0.01/-0.05
10 mm
D4
Thread
M 3
L1
13 mm
L2
10 mm
L3
2.5 mm
T
6 mm
R
2.5 mm
B
2.5 mm
G
Weight
11 g
Embedded user actions